Tube Fitter's Tool Guide
We offer a full range of tube fitting tools and accessories to help support your installation efforts.
| Swagelok Tube Fitters Tool Kit The Swagelok Tube Fitters Tool Kit comes with all of the tools needed for Ordering Number: MS-TFTOOLS-KIT-2-8 Order your Tube Fitters Tool Kit via email or give us a call at 512.832.5057. |
| |
Tube Cutter The Swagelok tube cutter cuts stainless steel, soft copper and aluminum tubing from Ordering Number: MS-TC-308 Replacement Wheel: MS-TCW-308 |
| Cutting Tool for Hose and Soft Tubing Use to cut nylon, polyethylene, or rubber hose, as well as vinyl or PFA tubing to the desired length for field assembly. Ordering Number: MS-HC-SC-1 |
| Tube Deburring Tool After use of the tube cutter or tube sawing guide, Swagelok deburring tools deburr stainless steel, steel and hard alloy tube ends. ▪ Available in size 3/16 - 1 & 1/2 in. Ordering Number: MS-TDT-24 |
| Hand Tube Benders Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings. ▪ Available in Sizes 1/8 - 1/2 in. The hand tube bender cannot be used for SAF 2507 tubing over 1/4 in. or for medium-pressure tubing. Available for rental |
| Depth Marking Tool Swagelok depth marking tools help ensure that tubing is bottomed on the shoulder inside the Swagelok tube fitting body. ▪ Available in sizes 1/4 - 1 in. |
|
Preswaging Tool For Swagelok tube fitting installations in close quarters, the Swagelok preswaging tool is a convenient accessory. ▪ Available in female nut sizes 1/16 - 1 in. Ordering Number: MS-ST-___ |
|
Ratchet Wrenches The ratchet wrench is designed for use on Swagelok nuts for fitting installation. ▪ Available in sizes 1/8 - 1/2 in. Ordering Number MS-RW-___ |
|
Tee Wrenches The tee wrench provides positive backup support when installing Swagelok union tees and crosses. ▪ Available in sizes 1/4 - 1/2 in. Ordering Number MS-TW-___ |
|
PFA Groove Cutter PFA tubing must be grooved for use with PFA tube fittings. Use the Swagelok groove cutter tool. It is not necessary to groove tubing for use with metal fittings. ▪ Available in sizes 1/8 - 1/2 in. Ordering Number MS-GC-___ |
|
Gap Inspection Gauges Swagelok gap inspection gauges provide assurance to the installer or inspector that the fitting has been sufficiently pulled up on initial installation, whether you are using a Swagelok multihead hydraulic swaging unit (MHSU), air-actuated hydraulic swaging unit (AHSU), or wrench tightening. All metal Swagelok tube fittings are gaugeable, with the exception of a few forged bodies in aluminum. ▪ Available in female nut sizes 1/16 - 1 in. ▪ Available in male nut sizes 1/16 - 1/2 in. Ordering Number MS-IG-___ |
|
Combination Seat and Pitch Gauge Seat and pitch gauges are conveniently combined into one tool. The seat gauge is used to determine end connection seat angles of 45°, 37° and 30°. The pitch gauge is used to identify the thread pitch. Note that a pitch gauge may be Unified (threads per inch), Whitworth (threads per inch) or Metric (millimeters per thread) as marked on the back of each gauge form. Ordering Number: MS-TIK-PG |
|
Tube Sawing Guide The tube sawing guide holds tubing to enable fast, accurate cutting with a hacksaw. The guide helps reduce tubing preparation time, thereby speeding system assembly. Ordering Number: MS-TSG-16 |
|
Vise Grip Our vise grip is especially designed with a knock-out feature for locking onto a hex-nut during assembly. Ordering Number: MS-14-05 |
|
Snoop Liquid Leak Detector Non-toxic formula. Technical Information: ▪ Composition: Deionized water and a surfactant. Ordering Number: MS-SNOOP-___ |
|
Real Cool Snoop Liquid Leak Detector Technical Information: ▪ Composition: Deionized water, a surfactant and ethylene glycol to prevent freezing at low temperatures. Ordering Number: MS-RC-SNOOP-___ |
|
SWAK Thread sealant used to lubricate pipe threads to prevent damage due to galling and seizure during assembly ▪ Available in sizes .2 fl oz, 1.69 fl oz, 8.45 fl oz Ordering Number: MS-PTS-___ |
|
PTFE Tape Pipe Thread Sealant Features: ▪ Material conforms to Commercial Item Description A-A-58092 Ordering Number: MS-STR-___ |
|
Manual Benchtop Bender Provides high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. This easy-to-use tube bender reduces installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. To be used with 1/4 - 1 & 1/4 in. (0.028 - 0.120 in. wall thickness) and 6 - 30 mm O.D. tubing (0.8 - 3.0 mm wall thickness) Ordering Number: MS-BTB-M-E-FKIT |
|
Electric Tube Bender Provides high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. This easy-to-use tube bender reduces installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. To be used with 1 - 2 in. O.D. tubing (0.049 - 0.220 in. wall thickness) and 25 - 50 mm O.D. tubing (1.2 - 5.0 mm wall thickness) Ordering Number: MS-TBE-1-1-E-FKIT |
|
Multihead Hydraulic Swaging Unit (MHSU) Pre-swages Swagelok ferrules onto tubing prior to assembly and provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation. Multi-head hydraulic and air-actuated hydraulic swaging units place no initial strain on nut or fitting body threads or on body seal surfaces; in addition, it reduces assembly and installation time and operator error. To be used with 1/2 - 2 in. Swagelok fittings. ▪ Available in sizes 1/2 - 1 in. ▪ Available in sizes 1 - 2 in.
|
|
Preswaging Tool For Swagelok tube fitting installations in close quarters, the Swagelok preswaging tool is a convenient accessory. ▪ Available in female nut sizes 1/16 - 1 in. Ordering Number: MS-ST-___ |
|
Preswaging Tool For Swagelok tube fitting installations in close quarters, the Swagelok preswaging tool is a convenient accessory. ▪ Available in female nut sizes 1/16 - 1 in. Ordering Number: MS-ST-___ |